Power Relay, Type C, 2 HP, 30A resistive at 300 VAC, DPST, 2 normally open contacts, 120 VAC coil
SKU: 8501CO7V20
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
For controlling small 1-phase motors and other light loads
Used in robust conditions
Durable; open frame construction
Environmental Data
Square D 8501 Type C Open-Frame Power Relays
For controlling small 1-phase motors and other light loads
Used in robust conditions
Durable; open frame construction
With optional blowout magnet for DC switching
2HP motor load rating
8501C power relays are used to control small single phase motors and other light loads. These power relays are available with a variety of contact configurations. This relay has a DPST contact configuration with two normally open and no normally closed contact. A variety of coil voltages are available. This relay has a 120 VAC nonreplaceable coil. Designed with heavy duty contacts that are rated for single phase 1.5 HP motors at 120 VAC, 230 VAC or 600 VAC. It also has a 30 A resistive rating at 300 VAC or 5 A resistive rating at 600 VAC. These relays have a durable open frame construction. 8501C power relays are UL listed and CSA certified. This range of relays is used in electric heater, pumping, conveyor and material handling applications.
Main
product range
Power Relay 8501C
product type
Power relay
short name
type C
[In] rated line current
30 A
device application
Suited for controlling small single phase motors and other light loads
switch function
DPST
contact composition
2 NO
[Uc] control circuit voltage
120 V AC 50/60 Hz
horsepower rating
2.0 hp
maximum switching voltage
600 V AC
Complementary
class number
8501
phase
1 phase
terminal connects
Screw clamp terminal
wire range
AWG 10 copper
terminal tightening torque
11…15 lbf.in (1.2…1.7 N.m)
coil burden
10 VA
mounting
Panel mounting
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
201
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No