Power Relay, Type C, 2 hp, 30A resistive at 300VAC, DPDT, 2 normally open and 2 normally closed contact, 240VAC coil
SKU: 8501CO16V24
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Class 8501 Type C relays are ideally suited for controlling small single phase motors.
Riveted contruction helps to increase the mechanical life of the relay.
UL Listed and CSA Approved.
Square D 8501 Type C Open-Frame Power Relays
Class 8501 Type C relays are ideally suited for controlling small single phase motors.
Riveted contruction helps to increase the mechanical life of the relay.
UL Listed and CSA Approved.
Open style construction allows for visible confirmation of contact state.
8501C power relays are used to control small single phase motors and other light loads. These power relays are available with a variety of contact configurations. This relay has a DPDT contact configuration with two normally open and two normally closed contact. A variety of coil voltages are available. This relay has a 240 VAC nonreplaceable coil. Designed with heavy duty contacts that are rated for single phase 1.5 HP motors at 120 VAC, 230 VAC or 600 VAC. It also has a 30 A resistive rating at 300 VAC or 5 A resistive rating at 600 VAC. These relays have a durable open frame construction. 8501C power relays are UL listed and CSA certified. This range of relays is used in electric heater, pumping, conveyor and material handling applications.
Main
product range
Power Relay 8501C
product type
Power relay
short name
type C
[In] rated line current
30 A
device application
Suited for controlling small single phase motors and other light loads
switch function
DPDT
contact composition
2 NO/2 NC
[Uc] control circuit voltage
240 V AC 50/60 Hz
horsepower rating
2.0 hp
maximum switching voltage
600 V AC
Complementary
class number
8501
phase
1 phase
terminal connects
Screw clamp terminal
wire range
AWG 10 copper
terminal tightening torque
11…15 lbf.in (1.2…1.7 N.m)
coil burden
10 VA
mounting
Panel mounting
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No