Programmable receiver - 2 relays - 24..240 V AC/DC - 2 pusbuttons - 6 LEDs
SKU: ZBRRD
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
Environmental Data
Harmony 22 mm XB5R/XB4R Wireless Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Excellent mechanical connection with operator head
This programmable receiver is part of the range Harmony XB5R plastic and XB4R metal wireless and batteryless pushbuttons. It features a configurable receiver equipped with 2 buttons (teach and parameter setting), 6 indicating LEDs (power ON, function modes, output status, signal strength). It is supplied set to monostable output function and can be configured to bistable and stop/start functions. Its supply voltage is 24V to 240V AC/DC.
Main
Range of Product
Harmony
Product or Component Type
Programmable receiver
Device short name
ZBRRD
Product Specific Application
Interface to actuators
Function of module
Reset time
2 ms time delay
Transmission frequency
2405 MHz
emission class
5M00G7W
Antenna type
Omnidirectional
Complementary
Nominal output current
Output Type
2 relays
Output contacts
2 C/O
Input output isolation
Galvanic isolation
Time delay range
0.5 s - 15...15 %)
Switching capacity in VA
1250 VA
Maximum switching current
5 mA AC/DC
Maximum switching voltage
250 V AC/DC
[Us] Rated Supply Voltage
24...240 V AC/DC 50/60 Hz - 10...10 %
Communication port protocol
Zigbee green power 2.4 GHz IEEE 802.15.4
Maximum sensing distance
Response Time
< 30 ms after transmitter clicks
Utilisation category
Maximum power consumption in W
4 W AC/DC
Breaking capacity
15 W
Breaking capacity
750 VA
Control circuit frequency
50...60 Hz +/- 10 %
Short-circuit protection
0.4 A fuse fast blow
Operating position
Any position without derating
Electrical connection
Tightening torque
4.4…8.9 lbf.in (0.5…1 N.m) IEC 60947-1
Housing material
Self-extinguishing plastic
Status LED
Mounting support
Rated short-duration power frequency withstand voltage
1.5 kV 50 Hz IEC 60947-5-1
[Uimp] rated impulse withstand voltage
4 kV
Surge withstand
Max power consumption in W
1 mW
Number of Channels
1
Modulation technique
O-QPSK
Bandwidth
5 MHz
Antenna gain
0 dBi
Width
1.4 in (36 mm)
Height
4.3 in (108 mm)
Depth
3.0 in (75 mm)
Net Weight
0.29 lb(US) (0.13 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
32
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
25b7f895-3732-43c8-9910-ef6005058640
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.