protection accessories, Harmony Electromechanical Relays, diode, green LED, for all sockets, 24...60V DC
SKU: RZM031BN
Enter ZIP code to see pricing
Protection module enables safety to the relay which helps to protect both people and system from electrical shock
Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
Can be matched with any relay socket from RSZ range
Environmental Data
Harmony Electromechanical Relays
Protection module enables safety to the relay which helps to protect both people and system from electrical shock
Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
Can be matched with any relay socket from RSZ range
It is a flexible design for space-saving
This Harmony RXZ diode has a rated voltage of 6V to 230V DC. It has a light weight and it is compatible with RSZ socket with 1 and 2 changeover contacts. This protection module enables safety to your relay which helps to protect both people and system from electrical shock. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. It can be matched with any relay socket from RSZ range.
Main
Range of Product
Harmony Electromechanical Relays
Accessory / separate part category
Protection accessories
Product or Component Type
Protection module
Accessory / separate part designation
Diode + green LED
Product compatibility
Product Destination
RSB relay
[Uc] control circuit voltage
24...60 V DC
Sale per indivisible quantity
10
Complementary
Net Weight
0.009 lb(US) (0.004 kg)
Environmental footprint
Total lifecycle Carbon footprint
0 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Recyclability potential, in %
6
Circularity Profile
No need of specific recycling operations
Take-back
No