protection accessories, Harmony Electromechanical Relays, with diode, for all RUM sockets, 6...250V DC
SKU: RUW240BD
Enter ZIP code to see pricing
Protection module enables safety to the relay which helps to protect both people and system from electrical shock
Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
Can be matched with any relay socket from RSZ range
Environmental Data
Harmony Electromechanical Relays
Protection module enables safety to the relay which helps to protect both people and system from electrical shock
Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
Can be matched with any relay socket from RSZ range
It is a flexible design for space-saving
This Harmony RUM diode has a control coil voltage of 6V to 250V DC. This protection module enables safety to your relay which helps to protect both people and system from electrical shock. Its simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. It can be matched with any relay socket from RSZ range.
Main
Range of Product
Harmony Electromechanical Relays
Accessory / separate part category
Protection accessories
Product or Component Type
Protection module
Accessory / separate part designation
Diode
Product compatibility
Product Destination
[Uc] control circuit voltage
6...250 V DC
Sale per indivisible quantity
10
Complementary
Net Weight
0.009 lb(US) (0.004 kg)
Environmental footprint
Total lifecycle Carbon footprint
0.1 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No