Push button, Harmony 9001K, 30mm 2 push buttons, with pilot light, green marked START / red ON / red marked STOP, 10A, 600V AC, 1NO + 1NC
SKU: 9001KXRG137
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This Hamony 9001K is a modular 2 push button with 1 pilot light operates with push-pull mechanism. It is supplied with a 110 to 120V AC transformer and has 1 NO and 1 NC contact. This push button pros an ergonomic and visual interface for controlling your machines. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It is easily installed into a standard 30mm diameter panel cut-outs and is easily connected to control circuits The push button has a blank legend. It has a double insulated plastic bezel. It complies with directives such as RoHS and REACh relating to environmental protection.
Main
Range of Product
Harmony 9001K
Product or Component Type
Illuminated push-button
Complementary
Bezel material
Chromium plated metal
Mounting diameter
1.2 in (30 mm)
Contacts type and composition
1 NO + 1 NC
Device presentation
Complete product
Cap/operator or lens colour
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No