Push button, Harmony 9001K, metal, flush, red, 30mm, spring return, 1NC
SKU: 9001KR1RH6
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This Schneider Electric Harmony 9001K modular flush red push-button with full guard has 2 positions, operates with spring return mechanism. It has 1 x NC contact and fits in a 30mm hole. It is supplied with contact block and uses screw-clamp terminals. It has a chromium-plated metal bezel. This flush push-button with full guard provides an ergonomic interface for controlling your machines. It is easily installed into a standard 30mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. Its schematic is clearly distinguishable thanks to clear colors, minimizing errors during initial wiring and later maintenance operations. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Metal bezel. Ideal for severe environments, especially applications requiring high impact and vibration resistance. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. Designed to fit in a standard 30mm cutout, ensuring compatibility when installing in pre-existing machinery. Simple spring return mechanism is rugged and durable, high lifetime, less maintenance and replacement. Impact and corrosion resistant metal bezel and body ensures product continues to operate even after severe accidents. High performance, International standards & certifications (Marine ABS certification, IP66, Type 1, 2, 3, 3R, 4, 12 and 13).
Main
Range of Product
Harmony 9001K
Product or Component Type
Push-button
Device short name
K
Type of operator
spring return
Operator profile
Red flush
Operator additional information
Metal guard
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Light source
without
Light source
Without
Light block supply
Without supply
Contacts type and composition
1 NC
Connections - terminals
Screw clamp terminals
Operating position
Any position
[Ie] rated operational current
Contact operation
Standard
Device presentation
Complete product
Cap/operator or lens colour
Red
Operator profile
Flush
Type of operator
Spring return
Size
30 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.