Push button, Harmony 9001K, metal, mushroom 41mm, black, 30mm, 2 positions, push pull, 1 CO
SKU: 9001KR9BH13
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This Harmony 9001K, modular black push button has 2 positions and operates with a stay-put mechanism. It has a chromium-plated metal bezel, a round shape and 40mm mushroom head and 1 x NO + 1 x NC contacts. This 40mm mushroom shaped push button head is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is clearly distinguishable visually at a distance thanks to a prominent mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Impact and corrosion resistant metal bezel and body ensures product continues to operate even after severe accidents.
Main
Range of Product
Harmony 9001K
Product or Component Type
Push-button
Device short name
9001K
Type of operator
push-pull
Operator profile
Black mushroom Ø 41 mm, unmarked
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
CAD overall width
2.1 in (54 mm)
CAD overall height
4.06 in (103 mm)
CAD overall depth
2.9 in (74 mm)
Net Weight
0.311 lb(US) (0.141 kg)
Operating position
Any position
Shape of signaling unit head
Round
Head material
Plastic
Operator additional information
Metal guard
Operator position information
2 positions
Contacts type and composition
1 C/O
Contact operation
Standard
Positive opening
Without
Mechanical durability
5000000 cycles
Connections - terminals
Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
Tightening torque
7.08 lbf.in (0.8 N.m) IEC 60947-1
Shape of screw head
Cross slotted
Contacts material
Silver alloy contacts
Short-circuit protection
10 A cartridge fuse IEC 60947-5-1
[Ith] conventional free air thermal current
10 A
[Ui] rated insulation voltage
250 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
2.5 kV IEC 60947-1
[Ie] rated operational current
[Icm] rated short-circuit making capacity
Rated breaking capacity
Device presentation
Complete product
Cap/operator or lens colour
Black
Operator profile
Mushroom Ø 41 mm
Type of operator
Push-pull
Size
30 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.