Push button, Harmony 9001K, metal, mushroom 41mm, green, 30mm, 3 positions, spring return, 110...120V, 1NC late + 1NC
SKU: 9001KR8P1GH25
Enter ZIP code to see pricing
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This green illuminated push button is part of the range of control and signaling units, Harmony 9001K diameter 30mm metal. It has a chromium-plated metal bezel. It uses screw-clamp terminals and has 2 x NC contact. It is easily installed into a standard 30mm diameter panel cut-outs. The 30 mm Harmony range offers a large choice of robust and reliable products to meet a great number of applications in heavy industries such as petrochemy, metallurgy, mining oil and gas wastewater treatment, automobile manufacturing. It is UL listed and CSA certified, CE declaration of conformity and RoHS compliant.
Main
Range of Product
Harmony 9001K
Product or Component Type
Illuminated push-button
Device short name
K
Operator additional information
Screw-on plastic
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Light source
Incandescent bulb
Bulb base
BA 9s
Light block supply
Without supply
Contacts type and composition
1 NC late break + 1 NC
[Ie] rated operational current
Contact operation
Late-break
Device presentation
Complete product
Cap/operator or lens colour
Green
[Us] rated supply voltage
110...120 V
Light block supply
Via integral transformer
Operator profile
Mushroom Ø 41 mm
Type of operator
Pull : spring return, center : stay put, push : spring return
Operator position information
3 positions
Supply frequency
50...60 Hz
Size
30 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.