Push button, Harmony 9001SK, plastic, flush, black, 30mm, spring return, 1NO
SKU: 9001SKR1BH5
Enter ZIP code to see pricing
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 SK Plastic Push Buttons
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large plastic set of accessories to customize your product
This Schneider Electric Harmony 9001SK modular flush black push-button with full guard has 2 positions, operates with spring return mechanism and has a double insulated plastic bezel. It has 1 x NO contact and fits in a 30mm hole. It is supplied with contact block and uses screw-clamp terminals. This flush push-button with full guard provides an ergonomic interface for controlling your machines. It is easily installed into a standard 30mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. Its schematic is clearly distinguishable thanks to clear colors, minimizing errors during initial wiring and later maintenance operations. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Plastic bezel. Ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. Designed to fit in a standard 30mm cutout, ensuring compatibility when installing in pre-existing machinery. Simple spring return mechanism is rugged and durable, high lifetime, less maintenance and replacement. Impact and corrosion resistant plastic body ensures product continues to operate even after severe accidents. High performance, International standards & certifications (Marine ABS certification, IP66, Type 1, 2, 3, 3R, 4, 4X, 12 and 13). Wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Main
Range of Product
Harmony 9001SK
Product or Component Type
Push-button
Device short name
9001SK
Type of operator
spring return
Operator profile
Black flush, unmarked
Operator additional information
Plastic guard
Complementary
Bezel material
Plastic
Mounting diameter
1.2 in (30 mm)
Shape of signaling unit head
Octagonal
Contacts type and composition
1 NO
Contact operation
Standard
Connections - terminals
Screw clamp terminals 1 x 0.22...2 x 1.5 mm² IEC 60947-1
Tightening torque
7.08 lbf.in (0.8 N.m) IEC 60947-1
shape of screw head
Cross slotted
Mechanical durability
5000000 cycles
Operating position
Any position
[Ie] rated operational current
[Ui] rated insulation voltage
250 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
2.5 kV IEC 60947-1
Contacts material
Silver alloy contacts
Positive opening
Without
Short-circuit protection
10 A cartridge fuse IEC 60947-5-1
[Ith] conventional free air thermal current
10 A
[Icm] rated short-circuit making capacity
Rated breaking capacity
Net Weight
0.190 lb(US) (0.086 kg)
Device presentation
Complete product
Cap/operator or lens colour
Black
Operator profile
Flush
Type of operator
Spring return
Size
30 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.