Push button, Harmony 9001SK, plastic, mushroom 41mm, red, 30mm, 2 positions, push-pull, 1NC
SKU: 9001SKR9RH6
Enter ZIP code to see pricing
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Environmental Data
Harmony 30 mm 9001 SK Plastic Push Buttons
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large plastic set of accessories to customize your product
This Schneider Electric Harmony 9001SK modular red push-button has 2 positions and operates with a stay-put mechanism. It has a round shape and is supplied with contact block, 40mm mushroom head and 1 x NC contact. It fits in a 30mm hole. It has a plastic bezel. This 40mm mushroom shaped push-button heads ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomic. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is clearly distinguishable visually at a distance thanks to a prominent mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Plastic bezel. Ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. Designed to fit in a standard 30mm cutout, ensuring compatibility when installing in pre-existing machinery. Impact and corrosion resistant plastic body ensures product continues to operate even after severe accidents. High performance, International standards & certifications (Marine ABS certification, IP66, Type 1, 2, 3, 3R, 4, 4X, 12 and 13). Highly ergonomic mushroom push-button shape, ideal for use in area where operator wear thick gloves or where users have impaired movements.
Main
Range of Product
Harmony 9001SK
Product or Component Type
Push-button
Device short name
9001SK
Type of operator
push-pull
Operator profile
Red mushroom Ø 41 mm, unmarked
Operator additional information
Screw-on plastic
Complementary
Bezel material
Plastic
Mounting diameter
1.2 in (30 mm)
CAD overall width
1.8 in (46 mm)
CAD overall height
1.8 in (45 mm)
CAD overall depth
2.7 in (69 mm)
Product Weight
0.351 lb(US) (0.159 kg)
Operating position
Any position
Shape of signaling unit head
Round
Operator position information
2 positions
Contacts type and composition
1 NC
Positive opening
With IEC 60947-5-2
Mechanical durability
5000000 cycles
Connections - terminals
Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
Tightening torque
7.08 lbf.in (0.8 N.m) IEC 60947-1
Shape of screw head
Cross slotted
Contacts material
Silver alloy contacts
Short-circuit protection
10 A cartridge fuse IEC 60947-5-1
[Ith] conventional free air thermal current
10 A
[Ui] rated insulation voltage
250 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
2.5 kV IEC 60947-1
[Ie] rated operational current
[Icm] rated short-circuit making capacity
Rated breaking capacity
Compatibility code
9001SK
Device presentation
Complete product
Cap/operator or lens colour
Red
Operator profile
Mushroom Ø 41 mm
Type of operator
Push-pull
Contacts type and composition
1 NC
Size
30 mm
Environmental footprint
Total lifecycle Carbon footprint
0.6 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.5 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
15
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.