Push-to-test pilot light, Harmony 9001K, metal, polycarbonate, fresnel lens, amber, 30mm, LED yellow, 120V
SKU: 9001KT38LYA31
Enter ZIP code to see pricing
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This Harmony 9001K, push-to-test illuminated amber pilot light with integral LED and plastic fresnel is supplied with 110V AC/DC. It has a chromium-plated metal bezel. This illuminated push-to-test pilot light with integral LED provides an ergonomic and visual interface for your machines. It is easily installed into a standard 30mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to its illuminated head and clear color. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Impact and corrosion resistant metal bezel and body ensures product continues to operate even after severe accidents.
Main
Range of Product
Harmony 9001K
Product or Component Type
Push-to-test pilot light
Device short name
9001K
Type of operator
spring return
Operator profile
Amber projecting, unmarked
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Shape of signaling unit head
Octagonal
Light source
LED
Light source
LED
Bulb base
BA 9s
Light block supply
Direct
[Us] rated supply voltage
120 V AC/DC
[Us] rated supply voltage
120 V AC/DC
Contacts type and composition
1 C/O
Connections - terminals
Screw clamp terminals 1 x 0.22...2 x 1.5 mm² IEC 60947-1
Tightening torque
7.08 lbf.in (0.8 N.m) IEC 60947-1
shape of screw head
Cross slotted
Mechanical durability
5000000 cycles
Operating position
Any position
[Ie] rated operational current
0.55 A 125 V, DC-13, A600-Q600 NEMA
[Ui] rated insulation voltage
250 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
2.5 kV IEC 60947-1
Contacts material
Silver alloy contacts
Contact operation
Standard
Positive opening
Without
Short-circuit protection
10 A cartridge fuse IEC 60947-5-1
[Ith] conventional free air thermal current
10 A
[Icm] rated short-circuit making capacity
Rated breaking capacity
Net Weight
0.518 lb(US) (0.235 kg)
Device presentation
Complete product
Cap/operator or lens colour
Amber
Lens type
Fresnel
[Us] rated supply voltage
120 V
Light source colour
Yellow
Lens material
Polycarbonate
Size
30 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.