Push to test pilot light, Harmony 9001K, metal, polycarbonate, fresnel lens, green, 30mm, 110...120V
SKU: 9001KT1G31
Enter ZIP code to see pricing
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This Harmony 9001KT1G31 is a pilot light 120VAC. It is part of the range Harmony 9001 K diameter 30mm metal push buttons, switches, pilot lights.
Main
Range of Product
Harmony 9001K
Product or Component Type
Push-to-test pilot light
Device short name
K
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Lens type
Fresnel plastic
Cap/operator or lens colour
Green
Bulb base
BA 9s
Light block supply
Shape of screw head
Round
Light source
Incandescent bulb
Operating Mode
Push-to-test
Lens type
Fresnel
Supply voltage
110...120 V
Light block supply
Via integral transformer
Contacts type and composition
1 C/O
Supply frequency
50...60 Hz
Lens material
Polycarbonate
Size
30 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.