Push-to-test pilot light, Harmony 9001SK, plastic, polycarbonate, domed, green, 30mm, LED green, 120V
SKU: 9001SKT38LGG9
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 SK Plastic Push Buttons
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large plastic set of accessories to customize your product
This illuminated green push-to-test pilot light with integral LED provides an ergonomic and visual interface for your machines It is clearly distinguishable visually at a distance thanks to its illuminated head and clear color It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments It is easily installed into a standard 30mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections High performance International standards & certifications (Marine ABS certification, IP66, Type 1, 2, 3, 3R, 4, 4X, 12 and 13)
Main
Range of Product
Harmony 9001SK
Product or Component Type
Push-to-test pilot light
Lens type
Domed plastic
Light block supply
Direct 120 V
Complementary
Bezel material
Plastic
Mounting diameter
1.2 in (30 mm)
Shape of signaling unit head
Round
Cap/operator or lens colour
Green
Light source
Green LED
Bulb base
BA 9s
Operating Mode
Push-to-test
Lens type
Domed
[Us] rated supply voltage
120 V
Light source colour
Green
Contacts type and composition
1 C/O
Lens material
Polycarbonate
Size
30 mm
Light source
LED
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No