PUSHBUTTON +OPTIONS
SKU: 9001AL1
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
It is impact resistant, dust resistant and vibration resistant
Robustness to withstand the harshest environments
Easily installed into a standard panel cut-outs
Harmony 30 mm 9001 K Metal Push Buttons
It is impact resistant, dust resistant and vibration resistant
Robustness to withstand the harshest environments
Easily installed into a standard panel cut-outs
Wide availability throughout an extensive distribution network
This Hamony 9001K range is a pilot light without light module, without lens. It has a chromium-plated metal bezel and is delivered without color cap. It is supplied via internal transformer with 110V to 120V AC and it is connected with simple screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant, making it ideal for operation in harsh environments It is easily installed into a standard panel cut-outs and pros a secure manner for authorized staff to switch between process or machine operating modes It is ideal for petrochemical, metallurgy, mining, oil and gas applications. It is also suitable for automotive, water and wastewater treatment applications It complies with directives such as RoHS and REACh relating to environmental protection.
Main
Range of Product
Harmony 9001K
Product or Component Type
Pilot light
Device short name
K
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Shape of signaling unit head
Round
Cap/operator or lens colour
Bulb base
BA 9s
shape of screw head
Cross slotted
Device presentation
Complete product
Lens type
Domed
[Us] rated supply voltage
110...120 V
Light block supply
Via integral transformer
Supply frequency
50...60 Hz
Lens material
Polycarbonate
Size
30 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
California proposition 65
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No