Pushs button reset for 17...120mm actuation distance, Harmony XB5, plastic, flush, blue, 22mm, marked R
SKU: XB5AA86102
Enter ZIP code to see pricing
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
Environmental Data
Harmony XB5/ZB5 Plastic Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Excellent mechanical connection with operator head
This Schneider Electric Harmony XB5 flush manual overload reset pushbutton is blue. The actuation distance is from 17 to 120 mm. It has a round shape and a plastic bezel. It is marked with "R" symbol. This complete manual overload reset pushbutton provides an ergonomic interface for controlling your machines thanks to its flush push head. It provides a robust and precise control when it is required to reset your machines and processes. It is easily installed into a standard 22mm diameter panel cut-outs. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Plastic bezel. Ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. Designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. High performance, International standards & certifications ( Marine certification, IP66 IP67 IP69 IP69K, Type 4X). Wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Clear and resilient symbol marking on the button.
Main
Range of Product
Harmony XB5
Product or Component Type
Manual overload reset push-button
Device short name
XB5
Bezel material
Dark grey plastic
Fixing collar material
Plastic
Head type
Standard
Mounting diameter
0.9 in (22 mm)
Shape of signaling unit head
Round
Operator profile
Blue flush, R white)
Activating distance
0.7…4.7 in (17…120 mm)
Device presentation
Complete product
Complementary
Height
1.1 in (29 mm)
Width
1.1 in (29 mm)
Depth
4.7 in (120 mm)
Net Weight
0.060 lb(US) (0.027 kg)
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Operating travel
0.4 in (10 mm)
Environmental footprint
Total lifecycle Carbon footprint
0.5 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.4 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
14 %
Average percentage of recycled metal content
13 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Product repairability index
A
Use Again
Repack and remanufacture
Recyclability potential, in %
0
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.