QOU Circuit Breaker Mounting Foot, 1P, Bulk
SKU: QOUMF1B
Enter ZIP code to see pricing
Ideal for OEM applications requiring high reliability and flexible configuration
Qualifies as a sustainable product due to its high-efficiency design
Simple design and clear instructions help you install correctly
Environmental Data
QOU Unit Mount Circuit Breakers
Ideal for OEM applications requiring high reliability and flexible configuration
Qualifies as a sustainable product due to its high-efficiency design
Simple design and clear instructions help you install correctly
Enhances safety and compliance
Provides superior performance and durability
QOU miniature molded case circuit breakers are intended for use in residential and commercial applications. Performed as 3P QOU mounting foot. Comes in a bulk pack.
Main
Product or Component Type
Mounting bracket
Range of Product
QOU
Complementary
Poles description
1P
For Use With
QOU circuit breaker
Quantity per set
Set of 80 bulk
Environmental footprint
Total lifecycle Carbon footprint
19 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
17 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
SCIP Number
Af42fb01-813d-40c0-ae28-b8b3299dbc99
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Halogen free product
Use Again
Repack and remanufacture
Recyclability potential, in %
29
Circularity Profile
No need of specific recycling operations
Take-back
No