Schneider Electric Marketplace Logo
products cart iconCart

Quad tandem circuit breaker, Homeline, 1 x 2 pole at 20A, 1 x 2 pole at 50A, 120/240VAC, 10kA AIR, plug in, UL

SKU: HOMT220250

Enter ZIP code to see pricing

loader
success

Homeline tandem miniature circuit breaker at 15A and 50A

success

Max interrupt rating of 10kA

success

With plug in mount and rated at 120/240VAC

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

24 kg CO2 eq.

See All

Compatible Products

Accessories (2)

Distribution (18)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

Square D™ Homeline™ Miniature Circuit Breakers

bullet

Homeline tandem miniature circuit breaker at 15A and 50A

bullet

Max interrupt rating of 10kA

bullet

With plug in mount and rated at 120/240VAC

bullet

Designed for superior safety, quality and reliability

bullet

Residential and Commercial circuit protection

<br><b> What are Homeline Breakers and what are the common applications they are used in?</b><br> <br> Homeline <b>one- and two-pole</b> plug-on <b>thermal-magnetic</b> circuit breakers provide <b>overcurrent protection and switching</b> on residential and light commercial electrical systems. They are designed for use in <b>Homeline load centers</b> and <b>combination service entrance devices (CSEDs)</b> and are commonly used to protect <b>lighting, receptacle, appliance, HVAC, and other branch circuits</b> in residential applications.<br> <br><b>What are the standard features and characteristics of Homeline breakers?</b><br> <br>Tandem circuit breakers accommodate <b>two circuits in a single load center space</b>, while quad tandem circuit breakers provide <b>four poles across two spaces</b>. One of the two pole breaker is rated 20A at 120/240 VAC and other two pole breaker is rated 50A at 120/240 VAC. They are <b>UL listed</b> as <b>HACR Type.</b><br> <br><b>What are the additional benefits of Homeline breakers?</b><br> <br>This is a <b>tandem breaker</b> rated with one 2 pole <b>20A</b> and one 2 pole <b>50A</b>.<br> <br>This is <b>UL Listed</b> for compliance with applicable safety standards.<br>

Main

Product

Miniature circuit-breaker

Range

Homeline

Current Rating

Certifications

UL Listed

Voltage Rating

120/240 V AC

Mounting Type

Plug-in

Number of Poles

2P

Short Circuit Current Rating

10 kA

Number of Spaces

2

Circuit Breaker Type

Quad tandem

Ratings

HACR rated

Electrical Connection

Screw clamp terminals

Wire Size

Complementary

Tightening torque

Height

3.13 in (79.50 mm)

Width

1.97 in (50.04 mm)

Depth

3.29 in (83.57 mm)

Net Weight

1.0009 lb(US) (0.454 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

24 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

22 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.