Quad tandem circuit breaker, Homeline, 2 x 2 pole at 30A, 120/240VAC, 10kA AIR, plug in, UL
SKU: HOMT230230
Enter ZIP code to see pricing
Homeline™ MCBs provide value through their ease in installation, reliability, and superior circuit protection
Designed to protect against equipment overloads and short-circuits
Easy plug on design reduces installation time and cost
Environmental Data
Square D™ Homeline™ Miniature Circuit Breakers
Homeline™ MCBs provide value through their ease in installation, reliability, and superior circuit protection
Designed to protect against equipment overloads and short-circuits
Easy plug on design reduces installation time and cost
Residential and Commercial circuit protection
Product characteristics conformity is certified by the Underwriters Laboratories (UL)
Homeline miniature circuit breakers are engineered and designed for fast installation and superior circuit protection. Homeline circuit breakers are designed to plug into Homeline load centers to provide circuit protection. The HOMT circuit breaker is two tandem 2 pole thermal magnetic circuit breakers manufactured in tandem. This quad tandem breaker occupies two HOM pole spaces. This quad tandem circuit breaker consists of a two pole breaker and a two pole breaker. This quad tandem circuit breaker provides a standard circuit protection and is HACR rated. One of the two pole breaker is rated 30A at 120/240 VAC and other two pole breaker is rated 30A at 120/240 VAC. This circuit breaker provides 10 kA breaking capacity. The 2 pole breakers of this quad tandem breaker will accept 14 AWG to 8 AWG copper or aluminum wire. HOMT tandem breakers are UL Listed.
Main
Product
Miniature circuit-breaker
Range
Homeline
Current Rating
30 A
Certifications
UL Listed
Voltage Rating
120/240 V AC
Mounting Type
Plug-in
Number of Poles
2P
Short Circuit Current Rating
10 kA
Number of Spaces
2
Circuit Breaker Type
Quad tandem
Ratings
HACR rated
Electrical Connection
Screw clamp terminals
Wire Size
1 x 14 AWG...8 AWG ( aluminium/copper )
Complementary
Tightening torque
Height
3.13 in (79.50 mm)
Width
1.97 in (50.04 mm)
Depth
3.23 in (82.04 mm)
Product Weight
1.0009 lb(US) (0.454 kg)
Environmental footprint
Total lifecycle Carbon footprint
24 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
22 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.