Rack Access, Accessory, NetBotz, 10 HID Proximity Cards
SKU: AP9370-10
Enter ZIP code to see pricing
Configure rack user access with 125kHz handles (NBHN125, NBHN125S)
For use with Rack Acces PX-HID
Environmental Data
NetBotz™
Configure rack user access with 125kHz handles (NBHN125, NBHN125S)
For use with Rack Acces PX-HID
NetBotz HID Proximity cards provide additional 125 kHz access cards for rack access to compatible NBHN125 handles. Not compatible with 13.56 MHz rack access systems, such as NBHN1356
Overview
Presentation
Proximity cards for use with Rack Access PX-HID.
Main
Product or Component Type
Access card
Range of Product
Netbotz
Provided Equipment
Proximity Card
Environmental footprint
Total lifecycle Carbon footprint
148 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
146 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.