Schneider Electric Marketplace Logo
products cart iconCart

Rack Access, Kit, NetBotz, 125 kHz 1 Handle [TAA]

SKU: NBHN125S

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Control additional rack access points when paired with NetBotz 250A, 750, 755 Appliances

success

Best for Data Centers with 125 kHz badge access with one or more rack access points

success

Single Handle Kit;for 2 handle select HBHN1356S

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

NetBotz™

bullet

Control additional rack access points when paired with NetBotz 250A, 750, 755 Appliances

bullet

Best for Data Centers with 125 kHz badge access with one or more rack access points

bullet

Single Handle Kit;for 2 handle select HBHN1356S

The NetBotz Rack Access Pod 125 Kit provides remote rack access monitoring and control and 125 kHz badge access for IT environments when paired with NetBotz appliance or NBPD0175 Rack Access Pod The NetBotz Rack Access 125 enables rack access control using 125kHz proximity cards or remote access control through EcoStruxure IT Software Get instant alerts for access control risks such as breached enclosures or enclosures left open Kit includes a single rack access control handles suited for applications where only rack access for front door access is required

Main

Range of Product

Netbotz

Product or Component Type

Ordering and shipping details

GTIN

731304429142

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

REACh Regulation

REACh Declaration
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.