Schneider Electric Marketplace Logo
products cart iconCart

Rack Access, Kit, NetBotz, 13.56 MHz 2 Handle [TAA]

SKU: NBHN1356

Enter ZIP code to see pricing

loader
success

Control additional rack access points when paired with NetBotz 250A, 750, 755 Appliances

success

Two Handle Kit for single handle select NBHN1356S

success

Handle Kits can be used for Data Centers, EcoStruxure, compatible with NetBotz appliances

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

4 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

NetBotz™

bullet

Control additional rack access points when paired with NetBotz 250A, 750, 755 Appliances

bullet

Two Handle Kit for single handle select NBHN1356S

bullet

Handle Kits can be used for Data Centers, EcoStruxure, compatible with NetBotz appliances

bullet

Connect up to two handles to a compatible NetBotz Appliance

The NetBotz Rack Access Pod 1356 Kit provides remote rack access monitoring and control and 13.56 MHz badge access for IT environments when paired with NetBotz appliance or NBPD0175 Rack Access Pod. The NetBtoz Rack Access 1356 enables rack access control using 13.56 MHz proximity cards or remote access control through EcoStruxure IT Software. Get instant alerts for access control risks such as breached enclosures or enclosures left open Kit includes 2 rack access control handles for front and rear applications on a single enclosure.

Main

Range of Product

Netbotz

Product or Component Type

General

Provided Equipment

Installation guide

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

4 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

4 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

31346aed-552c-4a16-81d9-e683a383b6da

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.