Schneider Electric Marketplace Logo
products cart iconCart

Rack Mount, Kit, NetBotz, Rack Mounting Bracket

SKU: NBAC0302

Enter ZIP code to see pricing

loader
success

Mounting bracket for mounting NetBotz Camera Pod inside rack enclosure

success

Designed for use with NetBotz Room Camera Pod 160

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

2 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

NetBotz™

bullet

Mounting bracket for mounting NetBotz Camera Pod inside rack enclosure

bullet

Designed for use with NetBotz Room Camera Pod 160

Mounting bracket for mounting a NetBotz Camera Pod inside a data center rack or network closet. Not compatible with NetBotz 200, 300, 400, 500 or 700 series appliances. Designed only for use with select Camera pods.

Overview

Presentation

Mounting bracket for mounting a NetBotz Camera Pod inside the rack.

Main

Product or Component Type

Range of Product

Netbotz

Provided Equipment

Mounting Hardware

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

2 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.