Ramp for NetShelter SX3K Rack Removal from Shock Pallet [TAA]
SKU: AR9000RAMP
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Environmental Data
APC NetShelter Shelving & Mounting Accessories
Overview
Lead time
Usually in Stock
Physical
Depth
64.6 in (1640 mm)
Height
6.3 in (160 mm)
Net Weight
78.00 lb(US) (35.38 kg)
Permanent permissible load
3500 lb(US) (1587.6 kg) static
Width
23.6 in (600 mm)
Environmental footprint
Total lifecycle Carbon footprint
252 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
240 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
6 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
5 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
No