Regulated Power Supply, 100 to 240V AC, 24V, 5A, single phase, Optimized
SKU: ABLS1A24050
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Bring energy to your automated systems
Designed for simple machines or applications, and appreciated for their extreme compactness
Integrated overload, short-circuit, overvoltage, and undervoltage protection
Environmental Data
Power supplies for industrial use, rail mounting
Bring energy to your automated systems
Designed for simple machines or applications, and appreciated for their extreme compactness
Integrated overload, short-circuit, overvoltage, and undervoltage protection
Wide input voltage range
High degree of output voltage stability
This ABLS regulated switch mode power supply (SMPS) supplies direct current voltage. It has a rated input of 100V to 240V AC and 140 V to 340 V DC, a rated output current of 5A at 24V DC and a rated power output of 120W. It is ideal for supplying DC voltage necessary for automation equipment designed for applications in industrial, commercial and residential applications such as conveying, packaging, control, food & beverage, mining, oil & gas and water. It installs on omega rail or fixing by screw. Its width is 40mm, its height is 123,6mm, its depth is 117,6mm. It ensures a protection against overloads and short-circuits with automatic restart after the source of overload/short-circuit has been corrected. It weighs 0.550kg. It is a power supply for industrial use, rail mounting. It conforms to EN62368-1, ENIEC61010-1/2-201, ENIEC61204-3, EN61000-6-1/2/3/4, EN61000-3-2-3, UL62368-1, UL61010-2-201/-1-201, CSAC22.2No62368-1/No61010-2-201/No61010-1 standards, and certified by CE, CUL listed/recognized, RCM, CBscheme. The Acti9 iC60 range of Miniature Circuit Breakers is recommanded for its protection. The type of protection is 13A, C-Curve. It has in the front face a LED indicating presence of DC output voltage, and a QR code for access to the latest technical documentation. Thanks to its book housing, it can be installed either in enclosures or industrial panels by clipping on omega (DIN) rail. It brings energy to your automated systems. Designed for simple machines and applications, modular power supplies are primarily appreciated for their extreme compactness.
Main
Range of Product
Modicon Power Supply
Product or Component Type
Power supply
Power supply type
Regulated switch mode
Variant option
Optimized
Enclosure Material
Aluminum
Nominal input voltage
Rated power in W
120 W
Output voltage
24 V DC
Power supply output current
5 A
Complementary
Efficiency at full load
Nominal network frequency
50…60 Hz
Network system compatibility
Maximum leakage current
1 mA 240 V AC
Input protection type
Inrush current
Power factor
Efficiency
Output voltage adjustment
22...28 V
Power dissipation in W
25 W
Current consumption
Turn-on time
< 1 s
Holding time
Startup with capacitive loads
8000 µF
Residual ripple
< 120 mV
Meantime between failure [MTBF]
700000 h at 77 °F (25 °C), full load conforming to SR 332
Output protection type
Connections - terminals
Line and load regulation
Status LED
1 LED (Green) output voltage
Depth
4.6 in (117.6 mm)
Height
4.9 in (123.6 mm)
Width
1.6 in (40 mm)
Product Weight
1.21 lb(US) (0.55 kg)
Output coupling
Mounting support
Supply
Dielectric strength
3000 V AC with input to output
Service life
10 year(s)
Overvoltage category
II
Environmental footprint
Total lifecycle Carbon footprint
1 251 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
7 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.3 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
1 243 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
1 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
SCIP Number
698d9b2a-7a6a-4b8f-a149-489156f55645
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
12
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.