Regulated Power Supply, modicon power supply, 100...240V AC, 24V, 6.2A, single phase, Panel Mount
SKU: ABLP1A24062
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Modicon ABLP switch mode power supplies are totally electronic and regulated
Modicon ABLP power supplies: designed to supply control circuits in commercial applications from 100W up to 240W
Modicon ABLP switch mode power supplies figure an anti-harmonic PFC input filter
Environmental Data
Power supplies for commercial use, panel mounting
Modicon ABLP switch mode power supplies are totally electronic and regulated
Modicon ABLP power supplies: designed to supply control circuits in commercial applications from 100W up to 240W
Modicon ABLP switch mode power supplies figure an anti-harmonic PFC input filter
Modicon ABLP switch mode power supplies figure a high degree of output voltage stability, adjustable by potentiometer
Modicon ABLP switch mode power supplies figure a built-in thermal overload protection
This Modicon ABLP regulated switch mode power supply (SMPS) supplies direct current voltage. It has a rated input of 100V to 120V AC or 200 to 240V AC, a rated output current of 6.2A at 24V DC and a rated power of 150W. It is ideal for supplying DC voltage necessary for automation equipment designed for applications in industrial, commercial and residential applications such as conveying, packaging, control, food & beverage, mining, oil & gas and water. It provides a protection against overloads and short-circuits with automatic restart after the source of overload/short-circuit has been corrected It has LED diagnostics indicator available in the front for troubleshooting instantly. Its width is 159mm, its height is 30mm, its depth is 97mm. It weighs 0.360kg. It is certified with CB-Scheme, cULus Listed, cURus recognized, RCM and EAC. It is a power supply for commercial use, panel mount; It is compatible with ABLPA01 mounting plate. It installs on panel on side or on base with mounting plate fixing by screw. ABLP power supplies bring energy to your automated systems. ABLP power supplies are designed for simple and repetitive machines, dedicated power supplies are particularly quality/price competitive due to their simplicity and compactness. The main applications to use Modicon ABLP power supply are lifts, display panels, escalators, carwash, foodstuff ovens, etc.
Main
Range of Product
Modicon Power Supply
Product or Component Type
Power supply
Power supply type
Regulated switch mode
Variant option
Panel mount
Enclosure Material
Aluminum
Nominal input voltage
Rated power in W
150 W
Output voltage
24 V DC
Power supply output current
6.25 A
Complementary
Efficiency at full load
Nominal network frequency
50…60 Hz
Network system compatibility
Maximum leakage current
1 mA 240 V AC
Input protection type
Integrated fuse (not interchangeable) 4 A
Inrush current
Power factor
Efficiency
88.8 % 230 V AC
Output voltage adjustment
21.6...26.4 V
Power dissipation in W
29 W
Current consumption
Turn-on time
< 500 ms
Holding time
Startup with capacitive loads
7000 µF
Residual ripple
< 170 mV
Meantime between failure [MTBF]
700000 h at 77 °F (25 °C), full load conforming to SR 332
Output protection type
Connections - terminals
Line and load regulation
Status LED
1 LED (Green) output voltage
Depth
6.3 in (159 mm)
Height
1.2 in (30 mm)
Width
3.8 in (97 mm)
Net Weight
0.79 lb(US) (0.36 kg)
Output coupling
Mounting support
Supply
Dielectric strength
3750 V AC with input to output
Service life
10 year(s)
Overvoltage category
II
Environmental footprint
Total lifecycle Carbon footprint
1 252 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
7 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
1 245 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
SCIP Number
E8b5e85f-3dd8-4246-afe7-a3c3cb549e5c
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
Nej
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.