Schneider Electric Marketplace Logo
products cart iconCart

Relay, Harmony 8501K, DPDT, 8 pins, coil, 10A resistive at 120V AC, 240V AC, 1 HP at 277V AC, 2NO + 2NC

SKU: 8501KPR12V24

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Modular construction for greater design flexibility

success

High reliability and ease of maintenance

success

Wide range of operating temperature from -40°C to 71°C

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

25

See All

Compatible Products

Accessories (9)

Main Documents

document

Product Datasheet

document

Catalog

document

Environmental Disclosure

Square D 8501 Type K Relays

bullet

Modular construction for greater design flexibility

bullet

High reliability and ease of maintenance

bullet

Wide range of operating temperature from -40°C to 71°C

8501KP universal plug in relays are designed for multipole switching applications at 300 VAC or lower. These relays are designed to be plugged into a relay socket. This makes for very easy replacement. This relay plugs into an 851NR51 or 8501NR52 relay socket. This relay has a DPDT contact arrangements. It has two normally open and two normally closed contacts. The contacts have a 10 ampere rating 277 VAC, a 10 ampere rating at 28 VDC, a 1/3 HP rating at 120 VAC, a 1 HP rating at 277 VAC and a B300 inductive rating. Relays can be ordered with a wide variety of coil voltages. This relay has a 240 VAC nonreplaceable coil. A green LED indicator is not supplied on this relay. 8501KP relays are UL listed with Square D relay sockets, UL component recognized and CSA certified.

Main

product range

8501K

product type

Relay

Relay Type

General purpose

mounting type

Socket

contact composition

DPDT

[Uc] control circuit voltage

240 V AC

manual operator

Without test button

Complementary

horsepower rating

1 hp 277 V AC

maximum switching voltage

contact material

Silver alloy (AgNi)

operating time

shape of pins

Tubular

for use with

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

25

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No