Cover, Homeline, for 30 space load center, combination flush and surface, gray
SKU: HOMC30UC
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Homeline™ Plug-on Neutral Load centers are designed for fast installation, reliability, and superior circuit protection
Flush or surface mount covers are available in gray and white
Product characteristics conformity is certified by CSA
Environmental Data
Homeline™ Load Centers
Homeline™ Plug-on Neutral Load centers are designed for fast installation, reliability, and superior circuit protection
Flush or surface mount covers are available in gray and white
Product characteristics conformity is certified by CSA
The fully distributed neutral bar allows for Homeline™ plug-on neutral circuit breakers in any space
The Homeline loadcentre offer features Homeline circuit breakers, ground fault circuit breakers and arc fault interrupters. Homeline loadcentres enable the use of a full complement of accessories. Systems are single phase and are rated for indoor use or are rain proof. Homeline loadcentres are designed for residential and industrial use to protect electrical systems, equipment and people. This Homeline load center NEMA 1 indoor combination flush surface cover is for a load center with 30 spaces. The load center cover is finished in gray.
Main
Product Type
Load Center Cover
Marketing Trade Name
Homeline
Cover Type
Combination flush/surface cover
Complementary
Number of Spaces
30
Surface Finish
Baked enamel Gray
Height
34.98 in (888.49 mm)
Width
15.44 in (392.18 mm)
Tightening Torque
Screw 2.3 N.m
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
29
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
REACh DeclarationUse Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No