Cover, QO, for 30 space load center, flush, gray
SKU: QOC30UF
Enter ZIP code to see pricing
QO Load center provides superior performance and durability
Flush or surface mount covers are available in gray and white
Compatible with any Square D™ QO Circuit Breaker
Environmental Data
QO™ Load Centers
QO Load center provides superior performance and durability
Flush or surface mount covers are available in gray and white
Compatible with any Square D™ QO Circuit Breaker
The fully distributed neutral bar allows for QO™ plug-on neutral circuit breakers in any space
Complies with UL 67 listed, CSA, and IEC standards
QO® Circuit breaker load centers, QOC30UF, from Square D® are UL Listed and CSA rated panelboards. and meet Federal Specifications W-P-115c, Type 1, Class 2 for use in government housing. They are designed to meet residential, commercial, and industrial requirements to protect electrical systems, equipment, and people. Interior has a maximum voltage rating of 240 VAC and 48 VDC. This NQ Panelboard interior has a main lug and is rated at 100 A three phase. Interior has an interrupt current rating of up to 65 kA. This interior is for a 4 wire system with 30 circuits and has an aluminum bus bar. Interior is for QOB, QOBVH and QHB branch circuit breakers. This interior provides protection for your commercial and industrial applications. NQ Panelboard interiors are field convertible to top or bottom feed. Some factory installed options are split bus, lighting contactors, compression lugs, surge protection devices, and phenolic nameplates. Lug connections will accept 6 AWG to 2/0 AWG aluminum wire. Interior is 27 inches tall and 10.44 inches wide. This interior is UL listed and CSA certified. NQ Panelboard interiors can be used for applications such as commercial buildings, industrial buildings, stadiums, and offices.
Main
Marketing Trade Name
QO
Product Type
Load Center Cover
Complementary
Cover Type
Flush cover
Product Compatibility
For indoor load center
Surface Finish
Baked enamel Gray
Number of Spaces
30
Height
31.06 in (788.92 mm)
Width
15.44 in (392.18 mm)
Depth
0.7 in (17.8 mm)
Product Weight
13.400 lb(US) (6.078 kg)
Tightening Torque
Cover 2.3 N.m
Environmental footprint
Total lifecycle Carbon footprint
33 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
30 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0.1 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.6 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
89
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.