Cover, QO, for 30 space load center, surface, gray
SKU: QOC30US
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
QO Load center provides superior performance and durability
Flush or surface mount covers are available in gray and white
Compatible with any Square D™ QO Circuit Breaker
Environmental Data
QO™ Load Centers
QO Load center provides superior performance and durability
Flush or surface mount covers are available in gray and white
Compatible with any Square D™ QO Circuit Breaker
The fully distributed neutral bar allows for QO™ plug-on neutral circuit breakers in any space
Complies with UL 67 listed, CSA, and IEC standards
QO® Circuit breaker load centers, QOC30US, from Square D® are UL Listed and CSA rated panelboards. and meet Federal Specifications W-P-115c, Type 1, Class 2 for use in government housing. They are designed to meet residential, commercial, and industrial requirements to protect electrical systems, equipment, and people. 0High accuracy for more stable control on your critical processes. Simple reading of current value and threshold with clear LED display. 10 million cycles mechanical durability for minimum required maintenance on your pressurized fluid circuits.
Main
Marketing Trade Name
QO
Product Type
Load Center Cover
Complementary
Cover Type
Surface cover
Product Compatibility
For indoor load center
Surface Finish
Baked enamel Gray
Number of Spaces
30
Height
29.86 in (758.44 mm)
Width
14.24 in (361.70 mm)
Depth
0.7 in (17.8 mm)
Tightening Torque
Cover 2.3 N.m
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
22
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.