Cover, QO, for 32 space load center, flush, gray
SKU: QOC32UF
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
QO Load center provides superior performance and durability
Flush or surface mount covers are available in gray and white
Compatible with any Square D™ QO Circuit Breaker
Environmental Data
QO™ Load Centers
QO Load center provides superior performance and durability
Flush or surface mount covers are available in gray and white
Compatible with any Square D™ QO Circuit Breaker
The fully distributed neutral bar allows for QO™ plug-on neutral circuit breakers in any space
Complies with UL 67 listed, CSA, and IEC standards
QO Load Centers offer premium features like QO breakers, ground arc fault interrupters and surge arresters. QO load centers enable the use of a full complement of accessories. Systems are single or three phase and have indoor and outdoor versions. Indoor enclosures are designed to rotate 180 degrees to accommodate top or bottom service entrance feed which saves expensive service cable. QO load centers feature plated copper bus, providing superior performance and durability. This flush mounting load center cover is painted gray. This cover is for an indoor load center rated NEMA 1 with 32 spaces. QO load centers are designed for residential and industrial use to protect electrical systems, equipment and people.
Main
Marketing Trade Name
QO
Product Type
Load Center Cover
Complementary
Cover Type
Flush cover
Product Compatibility
For indoor load center
Surface Finish
Baked enamel Gray
Number of Spaces
32
Height
27.24 in (691.90 mm)
Width
15.44 in (392.18 mm)
Depth
0.7 in (17.8 mm)
Tightening Torque
Cover 2.3 N.m
Environmental footprint
Total lifecycle Carbon footprint
27 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
25 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0.1 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.5 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.