Reverser block for vertical mounting, TeSys Ultra, 38A/690V, coil 24VDC
SKU: LU2MB0BL
Enter ZIP code to see pricing
DIN-rail mounting and screw fixing
Type of control to be achieved: Basic or Advanced
Modular, plug & play structure helps you to perform quick maintenance
Environmental Data
TeSys Ultra Combination Motor Starter
DIN-rail mounting and screw fixing
Type of control to be achieved: Basic or Advanced
Modular, plug & play structure helps you to perform quick maintenance
Direct access to detailed information for every motor starter of your installation
Advanced motor management system
TeSys U reversing module for vertical mounting, for the constitution of TeSys U reversing starter controllers. It provides reverse power contacts, coil control with interlocking capabilities to be supplied with 24V DC. To be used with an advanced power base LUB120, LUB320, or LUB380 equipped with a Control Unit LUC*BL type. To be associated with an assembling connector LU9MR1C and a control terminal block LU9M1 to complete the vertical mounting.
Main
Range
TeSys
Device short name
LU2MB
Product or Component Type
Reverser block
Device mounting
Direct mounting
Device Application
Motor control
[Ie] rated operational current
38 A
[Uc] control circuit voltage
24 V DC
Current consumption
Complementary
[Ue] rated operational voltage
690 V AC power circuit
Network frequency
40...60 Hz
Inrush restraint duration
Operating time
Standards
Product Certifications
[Ui] rated insulation voltage
[Uimp] rated impulse withstand voltage
6 kVIEC 60947-6-2
Fixing mode
Plug-in
Connections - terminals
Tightening torque
Width
1.8 in (45 mm)
Height
3.1 in (80 mm)
Depth
4.1 in (105 mm)
Net Weight
0.9 lb(US) (0.4 kg)
Compatibility code
LU2MB
Environmental footprint
Total lifecycle Carbon footprint
4 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
3 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
Ea04e023-7196-4d5e-a41f-a711a93b86d7
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Again
Repack and remanufacture
Recyclability potential, in %
58
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.