Reversing contactor, TeSys K, 3P, AC-3, lt or eq to 440V 12 A, 1 NO, 110VAC coil
SKU: LC2K1210F7
Enter ZIP code to see pricing
Pre-wired power circuit connections as standard on screw clamp versions.
TeSys K is a compact contactor range with a wide variety of coil voltage and terminal connection options
The offer features specific versions for railway (TeSys S207) and electrodomestic (TeSys S335) applications.
Environmental Data
TeSys K Miniature Contactors
Pre-wired power circuit connections as standard on screw clamp versions.
TeSys K is a compact contactor range with a wide variety of coil voltage and terminal connection options
The offer features specific versions for railway (TeSys S207) and electrodomestic (TeSys S335) applications.
One of the smallest contactor offerings in the market.
The range delivers strong performance for its compact size and promises seamless integration in all applications
LC2K1210F7 is a compact 3-pole TeSys K reversing contactor from Schneider Electric for motor applications. Rated 12A AC-3 5.5kW@400V, it includes a 110V 50/60Hz AC coil, 2NO auxiliary contacts, a mechanical interlock and pre-wired reversing circuit. LC2K1210F7 is a 3-pole TeSys K reversing contactor from Schneider Electric for simple motor applications rated up to 5.5kW@400V. Very compact, DIN-rail compatible, with connections by screw clamp terminals, it is assembled with a mechanical interlock and a pre-wired reversing circuit. It includes a 110V 50/60Hz AC coil and 2NO built-in auxiliary contacts. Available worldwide, it complies with multi-standards (IEC, UL, CSA, CCC, EAC, Marine). Very compact, 90mm wide, for DIN-rail and panel mounting. Assembled with mechanical interlock and pre-wired reversing circuit. Provides a 110V AC coil compatible 50/60Hz and 2NO built-in auxiliary contact. Can be completed with auxiliary contact blocks (LA1K, LA2K) and thermal relays (LR2K).
Main
Range
TeSys
Product name
TeSys K
Product or Component Type
Reversing contactor
Device short name
LC2K
Device Application
Control
Contactor application
Utilisation category
Device presentation
Preassembled with reversing power busbar
Poles description
3P
power pole contact composition
3 NO
[Ue] rated operational voltage
[Ie] rated operational current
Motor power kW
Control circuit type
AC 50/60 Hz
[Uc] control circuit voltage
110 V AC 50/60 Hz
Auxiliary contact composition
1 NO
[Uimp] rated impulse withstand voltage
8 kV
Overvoltage category
III
[Ith] conventional free air thermal current
Irms rated making capacity
Rated breaking capacity
[Icw] rated short-time withstand current
Associated fuse rating
Average impedance
3 mOhm - Ith 20 A 50 Hz for power circuit
[Ui] rated insulation voltage
Electrical durability
Interlocking type
Mechanical
Mounting Support
Standards
Product Certifications
Connections - terminals
Tightening torque
Operating time
Safety reliability level
Mechanical durability
5 Mcycles
Maximum operating rate
3600 cyc/h
Complementary
Control circuit voltage limits
Inrush power in VA
30 VA (at 68 °F (20 °C))
Hold-in power consumption in VA
4.5 VA (at 68 °F (20 °C))
Heat dissipation
1.3 W
Auxiliary contacts type
Instantaneous 1 NO
Signalling circuit frequency
<= 400 Hz
Minimum switching current
5 mA for signalling circuit
Minimum switching voltage
17 V for signalling circuit
Non overlap distance
0.02 in (0.5 mm)
Insulation resistance
> 10 MOhm for signalling circuit
Environmental footprint
Total lifecycle Carbon footprint
120 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.7 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
117 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.5 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
63
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.