Round guard for 40mm Emergency stop, Harmony XB4, plastic, yellow, 63.5mm
SKU: ZB4BZ1905
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This protection accessory is designed to be fitted beneath the head for insertion It is compatible with any standard 40mm emergency stop pushbutton It weighs 0.032 kg High performance International standards & certifications (Marine ABS certification, IP66, Type 1, 2, 3, 3R, 4, 12 and 13)
Main
Range of Product
Product or Component Type
Guard
Accessory / separate part category
Protection accessory
Accessory / separate part destination
Ø 40 mm emergency stop push-button
Color
Yellow
Quantity per Set
Set of 1
Complementary
Material
Plastic
Net Weight
0.093 lb(US) (0.042 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
1
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No