safety module, Harmony XPSU, Cat 4, potential free 2 NC, NO NC, 2 PNP, 24V AC or DC, screw
SKU: XPSUAF13AP
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
More than 40 different diagnostic messages, without additional fieldbus interface
Reduced down time of the machine due to messages
Status information about upcoming test intervals and amount of remaining cycles before reaching end of life time
Environmental Data
Harmony XPS Safety Modules
More than 40 different diagnostic messages, without additional fieldbus interface
Reduced down time of the machine due to messages
Status information about upcoming test intervals and amount of remaining cycles before reaching end of life time
ECODESIGN: Optimized Energy Efficiency: Reduction of 24 per cent of CO2 on the whole product life cycle
Reduce risk to an acceptable level
This safety relay is designed for monitoring Emergency stop, Guard switch, Magnetic switch, Proximity safety switch, PNP sensor, RFID safety switch or Safety light curtain. The safety relay is powered with 24V AC/DC, and equipped with a screw removable terminal block. This universal safety module embeds pre-defined safety functions, or selectable safety functions via rotary selectors. This safety relay embeds 2 safety inputs, 3 ON/OFF configurable pulsed outputs, 3 NO safety outputs, and 1 solid state diagnostic output with complete status information. The maximum safety level achieved by this safety relay is PLe/Category 4 conforming to ISO 13849-1, SILC L 3 conforming to IEC 62061, and SIL 3 conforming to IEC 61508. This safety relay weighs 0,200kg. Its dimensions are 22,5mm (Width) x 120mm (Depth) x 100mm (Height). This safety relay weighs 0,200kg. Its dimensions are 22,5mm (Width) x 120mm (Depth) x 100mm (Height). This safety relays is suitable for applications such as Food and Beverage, Hoisting, Material Handling, Material Working, Packaging. This safe relay conforms to IEC60947-5-1, IEC61508-1/2/3, ISO13849-1, IEC62061 functional safety standards, is certified by cULus, TÜV, EAC, CCC and KC marking. Harmony safety relays are compatible with Modicon logic controllers. This relay is mounted on a 35mm symmetrical DIN rail. Harmony XPS Basic and Universal safety relays are the first choice for managing single safety functions easily, typically in machines of simple to medium complexity. Harmony XPS Universal is the first choice for a broad range of simple to mid-complex machines.
Main
Range of Product
Harmony Safety Automation
Product or Component Type
Safety module
Safety module name
XPSUAF
Safety module application
Function of module
Safety level
Safety reliability data
Electrical circuit type
Connections - terminals
[Us] Rated Supply Voltage
Complementary
Synchronisation time between inputs
Type of start
Automatic/manual/monitored
Power consumption in W
2.0 W 24 V DC
Power consumption in VA
5.0 VA 24 V AC 50/60 Hz
Input protection type
Internal, electronic
safety outputs
3 NO
safety inputs
2 safety input 24 V DC 5 mA
maximum wire resistance
500 Ohm
Input compatibility
[Ie] rated operational current
control outputs
3 on/off configurable pulsed output
Input/output type
Semiconductor pulsed diagnostic output 24 V DC, 20 mA Z1, not safety-related
[Ith] conventional free air thermal current
8 A
Associated fuse rating
10 A gG NO relay output circuit IEC 60947-1
Minimum output current
10 mA relay output
Minimum output voltage
15 V relay output
Maximum response time on input open
20 ms
[Ui] rated insulation voltage
250 V 2)IEC 60947-1
[Uimp] rated impulse withstand voltage
4 kV II IEC 60947-1
Local signalling
Mounting Support
35 mm symmetrical DIN rail
Depth
4.7 in (120 mm)
Height
3.9 in (100 mm)
Width
0.9 in (22.5 mm)
Net Weight
0.441 lb(US) (0.200 kg)
Environmental footprint
Total lifecycle Carbon footprint
70 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
5 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
65 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.6 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
152cf799-1df7-4892-81b4-4c890187f1d1
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
0
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.