Safety switch accessory, heavy duty, equipment grounding kit, 240V, 60A
SKU: GTK03
Enter ZIP code to see pricing
Heavy duty switches isolate power in daily activities and provide an effective way to interrupt power in an emergency
Designed to satisfy individual requirements for all customers
All feature a quick-make, quick-break operating mechanism, a dual cover interlock
Heavy Duty Safety Switches
Heavy duty switches isolate power in daily activities and provide an effective way to interrupt power in an emergency
Designed to satisfy individual requirements for all customers
All feature a quick-make, quick-break operating mechanism, a dual cover interlock
Designed to have a mechanical endurance three times greater than NEMA standards
CSA and UL certifed
The Square D™ by Schneider Electric brand Heavy Duty Safety Switch is designed to be tough, reliable and provide exceptional performance in the most grueling conditions. F Series safety switches provide significantly higher levels of mechanical endurance than NEMA KS-1 or UL98 standards require. All heavy duty safety switches feature a quick-make, quick-break operating mechanism, a dual cover interlock and a color-coded indicator handle. This Square D heavy duty safety switch grounding bar comes in 30A and 60A. This grounding bar accepts AWG gauges of AWG 12 (CU), AWG 10 (AL), and AWG 4 (AL/CU). This product comes with an 18 month warranty. This heavy duty safety switch grounding bar by Square D has a rated current of 30A and 60A and is rated ofr an AWG gauge of AWG 12, copper
Main
Range of Product
Square D
Product or Component Type
Safety switch grounding bar
Series name
Heavy duty
Complementary
Line Rated Current
AWG gauge
Width
1.054 in (26.772 mm)
Height
0.437 in (11.100 mm)
Depth
0.312 in (7.925 mm)
Tightening torque
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
Fcbb2f4b-148e-498d-b15c-530db69350d4
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.