Safety switch, general duty, fusible, 3 pole, 4 wire, 240VAC, 100A, Type 1, with neutral
SKU: D323N
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Designed for residential and commercial applications
Fusible switches provide over-current and short circuit protection
Excellent for disconnecting lighting, air condition, and appliances
Environmental Data
General Duty Safety Switches
Designed for residential and commercial applications
Fusible switches provide over-current and short circuit protection
Excellent for disconnecting lighting, air condition, and appliances
Quick make, quick break operating mechanism
UL listed
Schneider Electric's Square D general duty safety switches are designed for residential and light commercial applications where durability and economy are prime considerations. Typical loads include lighting, air conditioning, and appliances. General duty safety switches feature a quick make, quick break operating mechanism. This single throw safety switch is a fusible disconnect and has a rated current of 100A for 240VAC. This general duty switch has a 4 wire configuration with 3 poles and a factory installed neutral. The device accepts H, K or R fuse types. The enclosure is surface mounted and is a Type 1. General duty safety switches are UL Listed, and meet or exceed the NEMA Standard KS1.
Main
Product
Single Throw Safety Switch
Duty Rating
General duty
Device Application
Residential
Disconnect Type
Fusible disconnect switch
Factory Installed Neutral
Neutral (factory installed)
Number of Poles
3
Current Rating
100 A
Voltage Rating
240 V AC
Enclosure Rating NEMA
NEMA 1
Motor power hp
Complementary
Short Circuit Current Rating
100 kA maximum depending on fuse H, K or R
Fuse type
H, K or R
Mounting Type
Surface
Electrical Connection
Lugs
Wiring configuration
4-wire (3PH + G)
Wire Size
Tightening torque
Depth
6.5 in (165.1 mm)
Width
10.5 in (266.7 mm)
Height
17.5 in (444.5 mm)
Net Weight
15.98 lb(US) (7.25 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
89
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
SCIP Number
Fcbb2f4b-148e-498d-b15c-530db69350d4
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No