Safety switch, general duty, fusible, 3 pole, 4 wire, 240VAC, 30A, Type 1, with neutral
SKU: D321N
Enter ZIP code to see pricing
Designed for residential and commercial applications
Fusible switches provide over-current and short circuit protection
Excellent for disconnecting lighting, air condition, and appliances
Environmental Data
General Duty Safety Switches
Designed for residential and commercial applications
Fusible switches provide over-current and short circuit protection
Excellent for disconnecting lighting, air condition, and appliances
Quick make, quick break operating mechanism
UL listed
Schneider Electric's Square D general duty safety switches are designed for residential and light commercial applications where durability and economy are prime considerations. Typical loads include lighting, air conditioning, and appliances. General duty safety switches feature a quick make, quick break operating mechanism. This single throw safety switch is a fusible disconnect and has a rated current of 30A for 240VAC. This general duty switch has a 4 wire configuration with 3 poles and a factory installed neutral. The device accepts H, K or R fuse types. The enclosure is surface mounted and is a Type 1. General duty safety switches are UL Listed, and meet or exceed the NEMA Standard KS1.
Main
Product
Single Throw Safety Switch
Duty Rating
General duty
Device Application
Residential
Disconnect Type
Fusible disconnect switch
Factory Installed Neutral
Neutral (factory installed)
Number of Poles
3
Current Rating
30 A
Voltage Rating
240 V AC
Enclosure Rating NEMA
NEMA 1
Motor power hp
Complementary
Short Circuit Current Rating
100 kA maximum depending on fuse H, K or R
Fuse type
H, K or R
Mounting Type
Surface
Electrical Connection
Lugs
Wiring configuration
4-wire (3PH + G)
Wire Size
Tightening torque
30 lbf.in (3.4 N.m) 0.003…0.02 in² (2.08…13.3 mm²) (14 AWG...6 AWG)
Depth
3.63 in (92.20 mm)
Width
7.25 in (184.15 mm)
Height
9.25 in (234.95 mm)
Net Weight
19.8 lb(US) (9 kg)
Environmental footprint
Total lifecycle Carbon footprint
30 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
13 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
13 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Again
Repack and remanufacture
Recyclability potential, in %
88
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.