Safety switch, general duty, non fusible, 2 pole, 2 wire, 240VAC, 30A, Type 3R with bolt on hub prov
SKU: DU221RB
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Designed for residential and commercial applications
Fusible switches provide over-current and short circuit protection
Excellent for disconnecting lighting, air condition, and appliances
Environmental Data
General Duty Safety Switches
Designed for residential and commercial applications
Fusible switches provide over-current and short circuit protection
Excellent for disconnecting lighting, air condition, and appliances
Quick make, quick break operating mechanism
UL listed
<STRONG>What is the DU221RB general duty safety switch used for?</STRONG><BR> The <b>DU221RB general duty safety switch </b>is a non-fusible disconnect switch designed for residential and commercial applications. It supports <b>2-pole, 2-wire configurations</b> and is rated for <b>240V AC</b> and <b>30A</b>, making it suitable for light-duty electrical disconnect needs. <BR><BR><STRONG>What are the technical specifications of the DU221RB safety switch?</STRONG><BR> This switch features a <b>surface-mounted design, lug-type electrical connections</b>, and a <b>Type 3R NEMA-rated enclosure</b> for outdoor use. It measures <b>9.63 in (height) x 7.75 in (width) x 3.75 in (depth)</b> and weighs <b>7.7 kg</b>. It supports <b>AWG 14 to AWG 6 copper</b> and <b>AWG 12 to AWG 6 aluminum</b> conductors. <BR><BR><STRONG>How is the DU221RB safety switch installed and configured?</STRONG><BR> The DU221RB is installed on a surface and includes a <b>bolt-on hub provision</b>. It uses <b>lug terminals</b> and supports a tightening torque of <b>30 lbf</b>. It is UL listed under file <b>E2875</b>. <BR><BR><STRONG>What are the benefits of the DU221RB within the general duty safety switch range?</STRONG><BR> Part of Schneider Electric’s <b>general duty safety switch</b> series, the DU221RB offers reliable disconnect functionality, straightforward installation, and compatibility with residential or commercial electrical systems. <BR><BR><STRONG>What motor loads can the DU221RB safety switch handle?</STRONG><BR> The DU222RB supports this motor load: 3 hp at 240V AC for 1-phase motors.
Main
Product
Single Throw Safety Switch
Duty Rating
General duty
Device Application
Residential
Disconnect Type
Non-fusible disconnect switch
Factory Installed Neutral
None
Number of Poles
2
Current Rating
30 A
Voltage Rating
240 V AC
Enclosure Rating NEMA
NEMA 3R
Motor power hp
3 hp at 240 V AC 60 Hz for 1 phase motors
Complementary
Mounting Type
Surface
Electrical Connection
Lugs
Wiring configuration
2 wires
Wire Size
Tightening torque
30 lbf.in (3.4 N.m) 0.003…0.02 in² (2.08…13.3 mm²) (14 AWG...6 AWG)
Depth
3.75 in (95.25 mm)
Width
7.75 in (196.85 mm)
Height
9.63 in (244.60 mm)
Product Weight
17.0 lb(US) (7.7 kg)
Environmental footprint
Total lifecycle Carbon footprint
19 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
14 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
2 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
88
Circularity Profile
No need of specific recycling operations
Take-back
No