Safety switch, general duty, non fusible, 3 pole, 3 wire, 240VAC, 200A, Type 1
SKU: DU324
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Designed for residential and commercial applications
Fusible switches provide over-current and short circuit protection
Excellent for disconnecting lighting, air condition, and appliances
Environmental Data
General Duty Safety Switches
Designed for residential and commercial applications
Fusible switches provide over-current and short circuit protection
Excellent for disconnecting lighting, air condition, and appliances
Quick make, quick break operating mechanism
UL listed
Schneider Electric's Square D general duty safety switches are designed for residential and light commercial applications where durability and economy are prime considerations. Typical loads include lighting, air conditioning, and appliances. General duty safety switches feature a quick make, quick break operating mechanism. This single throw safety switch is a non fusible disconnect and has a rated current of 200A for 240VAC. This general duty switch has a 3 wire configuration with 3 poles. The enclosure is surface mounted and is a Type 1. General duty safety switches are UL Listed, and meet or exceed the NEMA Standard KS1.
Main
Product
Single Throw Safety Switch
Duty Rating
General duty
Device Application
Residential
Disconnect Type
Non-fusible disconnect switch
Factory Installed Neutral
None
Number of Poles
3
Current Rating
200 A
Voltage Rating
240 V AC
Enclosure Rating NEMA
NEMA 1
Motor power hp
Complementary
Mounting Type
Surface
Electrical Connection
Lugs
Wiring configuration
3-wire
Wire Size
AWG 6...250 kcmil aluminium/copper
Tightening torque
275 lbf.in (31.07 N.m) (AWG 6...250 kcmil)
Depth
8.25 in (209.55 mm)
Width
19 in (482.6 mm)
Height
29 in (736.6 mm)
Net Weight
52.007 lb(US) (23.59 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
190
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No