Schneider Electric Marketplace Logo
products cart iconCart

Safety switch, heavy duty, fusible, 400A, 4 wire, 3 pole, 1 neutral, 250hp, 600VAC/DC, NEMA 3R

SKU: H365NR

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Heavy duty fusible 400A, 600VAC/DC safety switch

success

Type 3R enclosure for rainproof applications

success

Suitable for service entrance when equipped with neutral assembly or equipment grounding kit

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

1546

See All

Compatible Products

Accessories (10)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

Environmental Disclosure

Heavy Duty Safety Switches

bullet

Heavy duty fusible 400A, 600VAC/DC safety switch

bullet

Type 3R enclosure for rainproof applications

bullet

Suitable for service entrance when equipped with neutral assembly or equipment grounding kit

bullet

Factory installed neutral

bullet

Quick make, quick break operating mechanism

The Square D™ by Schneider Electric brand Heavy Duty Safety Switch is designed to be tough, reliable and provide exceptional performance in the most grueling conditions. F Series safety switches provide significantly higher levels of mechanical endurance than NEMA KS-1 or UL98 standards require. All heavy duty safety switches feature a quick-make, quick-break operating mechanism, a dual cover interlock and a color-coded indicator handle. This Single Throw Safety Switch has a rated current of 400A and is UL listed with a NEMA 3R rating of protection. This 3-pole switch has operational voltage ratings of & 600VAC/DC. The enclosure is made of galvannealed steel and has a neutral (factory installed). This fusible disconnect has a short circuit current rating of 10kA to 200kA. This safety switch accepts H,J,K,L,Rfuse types and is surface mounted. This switch comes with an 18 months warranty.

Main

Product

Single Throw Safety Switch

Duty Rating

Heavy duty

Device Application

Heavy application

Disconnect Type

Fusible disconnect

Factory Installed Neutral

Neutral (factory installed)

Number of Poles

3

Current Rating

400 A

Voltage Rating

600 V AC/DC

Enclosure Rating

NEMA 3R galvannealed steel

Standard Motor Power Rating

Complementary

Short-circuit current

Fuse type

Mounting Type

Surface

Electrical Connection

Lugs

Wiring configuration

4-wire (3PH + N)

Wire Size

AWG 1/0...750 kcmil copper or aluminium

Tightening torque

550 lbf.in (62.1 N.m) (AWG 1/0...750 kcmil)

Depth

10.13 in (257.30 mm)

Width

27.88 in (708.15 mm)

Height

50.31 in (1277.87 mm)

Net Weight

195.1 lb(US) (88.5 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

1546

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

D0bd462c-e622-40b4-9939-dbd8b5850181

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Halogen free plastic parts product

PVC free

Yes

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No