Safety switch, VisiPacT, heavy duty, fused, viewing window, NEMA 3R, 240V, 60A, 2 pole, neutral installed
SKU: VH222NRB
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Heavy duty switches isolate power in daily activities and provide an effective way to interrupt power in an emergency
Designed to satisfy individual requirements for all customers
Visipact safety switches come with a viewing window for quick visual verification of switch position
Environmental Data
Heavy Duty Safety Switches
Heavy duty switches isolate power in daily activities and provide an effective way to interrupt power in an emergency
Designed to satisfy individual requirements for all customers
Visipact safety switches come with a viewing window for quick visual verification of switch position
Designed to have a mechanical endurance three times greater than NEMA standards
QR code allow quick access to critical ratings and other useful product documentation
Schneider Electric's Square D heavy duty safety switch is designed to be tough, reliable and provide exceptional performance in the most grueling conditions. They have been designed to have a significantly higher durability than a standard switch and have a durability three times greater than NEMA standard making it ideal for all your commercial and industrial needs. All heavy duty safety switches feature a quick-make, quick-break operating mechanism, a dual cover interlock, and a color coded indicator handle. This two blade fusible heavy duty safety switch that is rated at 60A with a voltage 240 VAC and 250 VDC. This fusible disconnect has a short circuit rating of either 10kA or 200kA depending on fuses used. This switch is Type 3R rated with a galvannealed steel enclosure and comes with factory installed viewing window. The device accepts H,K,R fuse types as shipped and can be field modified for J fuses, unit is surface mounted. The safety switch has a 3-wire configuration with 2 poles and one solid neutral that is factory installed. The disconnect comes with standard lugs that are not grounded but equipment grounding kits can be used make lugs grounded. The wire range for this switch is AWG 12...AWG 3 aluminium and AWG 14...AWG 3 copper. All heavy duty safety switches are tested per UL98 and NEMA KS1 standards and listed in the UL files E2875 and E154828.
Main
Product
Single Throw Safety Switch
Duty Rating
Heavy duty
Device Application
Heavy application
Disconnect Type
Fusible disconnect
Factory Installed Neutral
Neutral (factory installed)
Number of Poles
2
Current Rating
60 A
Voltage Rating
Enclosure Rating
NEMA 3R galvannealed steel
Standard Motor Power Rating
Complementary
Short-circuit current
Fuse type
Mounting Type
Surface
Electrical Connection
Lugs
Wiring configuration
3-wire (2P + N)
Wire Size
Tightening torque
Depth
5.106 in (129.692 mm)
Width
6.62 in (168.15 mm)
Height
14.843 in (377.012 mm)
Net Weight
8.8 lb(US) (4 kg)
Grounding Kit
Field installed kit available
Service Entrance
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
43
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No