Safety switch, VisiPacT, heavy duty, unfused, viewing window, NEMA 12, 600V, 30A, 3 pole, ground lugs
SKU: VHU361AWKGL
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Heavy duty switches isolate power in daily activities and provide an effective way to interrupt power in an emergency
Designed to satisfy individual requirements for all customers
Visipact safety switches come with a viewing window for quick visual verification of switch position
Environmental Data
Heavy Duty Safety Switches
Heavy duty switches isolate power in daily activities and provide an effective way to interrupt power in an emergency
Designed to satisfy individual requirements for all customers
Visipact safety switches come with a viewing window for quick visual verification of switch position
Designed to have a mechanical endurance three times greater than NEMA standards
QR code allow quick access to critical ratings and other useful product documentation
Schneider Electric's Square D heavy duty safety switch is designed to be tough, reliable and provide exceptional performance in the most grueling conditions. They have been designed to have a significantly higher durability than a standard switch and have a durability three times greater than NEMA standard making it ideal for all your commercial and industrial needs. All heavy duty safety switches feature a quick-make, quick-break operating mechanism, a dual cover interlock, and a color coded indicator handle. This three blade non-fusible heavy duty safety switch that is rated at 30A with a voltage 600 VAC and 600 VDC. This short circuit rating for a non-fusible switches is based upon the Square D circuit breakers or Mag-Gard motor circuit protectors chosen as upstream protection This switch is Type 12 rated with a galvannealed steel enclosure and comes with factory installed viewing window and are surface mounted. The safety switch has a 3-wire configuration of 3 poles but a solid neutral can be installed in the field using solid neutral kit. The disconnect comes with factory installed equipment ground lugs. The wire range for this switch is AWG 12...AWG 6 aluminium and AWG 14...AWG 6 copper. All heavy duty safety switches are tested per UL98 and NEMA KS1 standards and listed in the UL files E2875 and E154828.
Main
Product
Single Throw Safety Switch
Duty Rating
Heavy duty
Device Application
Heavy application
Disconnect Type
Non-fusible disconnect
Factory Installed Neutral
Field installed kit available
Number of Poles
3
Current Rating
30 A
Voltage Rating
600 V AC/DC
Enclosure Rating
NEMA 12 galvannealed steel
Standard Motor Power Rating
Complementary
Mounting Type
Surface
Electrical Connection
Lugs
Wiring configuration
3-wire
Wire Size
Tightening torque
Depth
5.242 in (133.147 mm)
Width
6.48 in (164.59 mm)
Height
14.57 in (370.08 mm)
Net Weight
11.02 lb(US) (5 kg)
Grounding Kit
Factory installation
Service Entrance
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
46
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.