Selector switch, Harmony 9001K, metal, long handle, black, 30mm, 2 position, stay put, 1 changeover
SKU: 9001KS11FBH13
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This Harmony 9001K, black selector switch with long handle and E cam has 2 positions and operates with a stay-put mechanism. It has a chromium-plated metal bezel, it uses screw-clamp terminals and has 1 x NO + 1 x NC contacts. This selector switch with long handle provides a versatile interface for controlling your machines. It is easily installed into a standard 30mm diameter panel cut-outs and connected to control circuits with simple screw-clamp connections. It provides an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Impact and corrosion resistant metal bezel and body ensures product continues to operate even after severe accidents.
Main
Range of Product
Harmony 9001K
Product or Component Type
Selector switch
Device short name
K
Type of operator
stay put
Operator profile
Black long handle
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Operator position information
2 positions
Contacts type and composition
1 C/O
Connections - terminals
Screw-clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
Product compatibility
9001KA1 side 2
Device presentation
Complete product
Cap/operator or lens colour
Black
Operator profile
Long handle
Type of operator
Stay put
Size
30 mm
Cam profile
5
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.