Schneider Electric Marketplace Logo
products cart iconCart

Selector switch, Harmony 9001K, metal, long handle, black, 30mm, 2 positions, stay put, 1 NO

SKU: 9001KS11FBH5

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader

Compatible Products

Accessories (2)

Spare parts (2)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony 30 mm 9001 K Metal Push Buttons

document

This selector switch is part of the range of control and signaling units, Harmony 9001K diameter 30mm metal. It has a chromium-plated metal bezel. It is supplied with a black gloved hand knob. It is easily installed into a standard 30mm diameter panel cut-outs. It features 2 positions maintained operator and uses screw clamp terminals. The 30 mm Harmony range offers a large choice of robust and reliable products to meet a great number of applications in heavy industries such as petrochemy, metallurgy, mining oil and gas wastewater treatment, automobile manufacturing. It is UL listed and CSA certified, CE declaration of conformity and RoHS compliant.

Main

Range of Product

Harmony 9001K

Product or Component Type

Selector switch

Device short name

K

Type of operator

maintained

Operator profile

Black gloved hand knob

Complementary

Bezel material

Metal

Mounting diameter

1.2 in (30 mm)

Operator position information

2 positions

Contacts type and composition

1 NO

Connections - terminals

Screw-clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1

Device presentation

Complete product

Cap/operator or lens colour

Black

Operator profile

Long handle

Type of operator

Stay put

Size

30 mm

Cam profile

5

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.