Selector switch, Harmony 9001SK, plastic, long handle, black, 30mm, 3 positions, stay put, 2 C/O
SKU: 9001SKS43FBH2
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 SK Plastic Push Buttons
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large plastic set of accessories to customize your product
This selector switch provides a versatile interface for controlling your machines It provides an effective manner to set your machine in various operating modes It is impact resistant, dust resistant, water resistant and vibration resistant, making it ideal for operation in harsh environments It is easily installed into a standard 30mm diameter panel cut-outs and is easily connected to control circuits It weights 0.113 kg High performance International standards & certifications (Marine ABS certification, Type 1, 2, 3, 3R, 4, 4X, 12 and 13)
Main
Range of Product
Harmony 9001SK
Product or Component Type
Selector switch
Device short name
9001SK
Complementary
Bezel material
Plastic
Mounting diameter
1.2 in (30 mm)
Operator position information
3 positions
Contacts type and composition
2 C/O
Device presentation
Complete product
Cap/operator or lens colour
Black
Operator profile
Long handle
Type of operator
Stay put
Size
30 mm
Cam profile
3
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No