Selector switch, Harmony 9001SK, plastic, standard handle, black, 30mm, 3 positions, stay put, 2 C/O
SKU: 9001SKS43BH2
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 SK Plastic Push Buttons
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large plastic set of accessories to customize your product
This selector switch is part of the range of control and signaling units, Harmony 9001SK diameter 30mm plastic. It has a double insulated bezel. It is supplied with a black standard knob. Thanks to its double insulated bezel it is adapted for applications requiring a high resistance to corrosion. It is easily installed into a standard 30mm diameter panel cut-outs and its protection index is IP66. It features 3 positions. The 30 mm Harmony range offers a large choice of robust and reliable products to meet a great number of applications in heavy industries such as petrochemy, metallurgy, mining oil and gas wastewater treatment, automobile manufacturing. It is UL listed and CSA certified, CE declaration of conformity and RoHS compliant.
Main
Range of Product
Harmony 9001SK
Product or Component Type
Selector switch
Device short name
9001SK
Complementary
Bezel material
Plastic
Mounting diameter
1.2 in (30 mm)
Operator position information
3 positions
Contacts type and composition
2 C/O
Mechanical durability
0.5 Mcycles
Device presentation
Complete product
Cap/operator or lens colour
Black
Operator profile
Standard handle
Type of operator
Stay put
Size
30 mm
Cam profile
3
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.