Schneider Electric Marketplace Logo
products cart iconCart

Selector switch, Harmony XB4, black, 22mm, 3 positions, stay put, 2NO

SKU: XB4AS2

Enter ZIP code to see pricing

loader
success

Quick and easy assembly and disassembly

success

Robustness to withstand harsh environments

success

Various types of connection: screw clamp, connector, Faston connector or spring terminal

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

4 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony XB4/ZB4 Metal Push Buttons

document
bullet

Quick and easy assembly and disassembly

bullet

Robustness to withstand harsh environments

bullet

Various types of connection: screw clamp, connector, Faston connector or spring terminal

bullet

Excellent mechanical connection with operator head

bullet

A wide choice of contact blocks for general purposes or specific applications (low current, standard)

This selector switch provides an ergonomic interface for controlling your machines Its schematic is clearly distinguishable thanks to clear colors, minimizing errors during initial wiring and later maintenance operations It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K, making it ideal for operation in harsh environments It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections High performance International standards & certifications (Marine ABS certification, Type 1, 2, 3, 3R, 4, 4X, 12 and 13)

Main

Range of Product

Harmony XB4

Product or Component Type

Selector switch

Device short name

XB4

Bezel material

Chromium plated metal

Fixing collar material

Zamak

Mounting diameter

0.9 in (22.5 mm)

Sale per indivisible quantity

1

Shape of signaling unit head

Round

Type of operator

stay put

Operator profile

Black standard handle

Operator position information

2 positions 90°

Contacts type and composition

1 NO

Contact operation

Slow-break

Connections - terminals

Complementary

Height

1.9 in (47 mm)

Width

1.2 in (30 mm)

Depth

2.7 in (68 mm)

Terminals description ISO n°1

(3-4)NO

Product Weight

0.209 lb(US) (0.095 kg)

Resistance to high pressure washer

1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m

Contacts usage

Standard contacts

Positive opening

Without

Torque value

1.24 lbf.in (0.14 N.m) NO changing electrical state

Mechanical durability

1000000 cycles

Tightening torque

7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1

Shape of screw head

Contacts material

Silver alloy (Ag/Ni)

Short-circuit protection

10 A cartridge fuse gG IEC 60947-5-1

[Ith] conventional free air thermal current

10 A IEC 60947-5-1

[Ui] rated insulation voltage

600 V 3)IEC 60947-1

[Uimp] rated impulse withstand voltage

6 kV IEC 60947-1

[Ie] rated operational current

Electrical durability

Electrical reliability

Device presentation

Complete product

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

4 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0.1 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.5 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

425812e5-011f-4fb4-ad1b-fc9cf9865300

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Product repairability index

A

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No