Single contact block, Harmony XB4, Hamony XB5, silver alloy, compact push in terminals, 1 NO
SKU: ZBE1015
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Large set of accessories to customize your panels
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Large set of accessories to customize your panels
Colored contact block provides easy function identification
Push-in connection for time and cost efficiency
This Harmony XB4 and Harmony XB5 single contact block uses push-in terminal connections. It features 1 normally open (NO) contact. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. Compact, it is easily installed and replaced on XB4 or XB5 push-button units and selector switches via a clip assembly and connects to control circuits with push-in terminal connections. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. 1 million cycle high endurance under 6A load allows less maintenance and damage in your installation. It has clear color scheme for NO contact block types. Vibration resistant push-in connection terminals ensure high vibration resistance making product suitable installation on high impact machine. This contact block is sold by 5. Harmony delivers an innovative and ergonomic design that improves the reliability of panels, machines, and processes.
Main
Range of Product
Product or Component Type
Contact block
Device short name
ZBE
Sale per indivisible quantity
5
IP degree of protection
IP20 IEC 60529
Contact operation
Slow-break
Contact block type
Single
Contacts usage
Standard contacts
Connections - terminals
Complementary
CAD overall width
1.4 in (34.3 mm)
CAD overall height
0.6 in (14.8 mm)
CAD overall depth
0.4 in (9.8 mm)
Net Weight
0.011 lb(US) (0.005 kg)
Contacts type and composition
1 NO
Positive opening
Without
Operating travel
Operating force
2.45 N NO changing electrical state
Mechanical durability
10000000 cycles
Contacts material
Silver alloy (Ag/Ni)
Short-circuit protection
10 A cartridge fuse gG IEC 60947-5-1
[Ith] conventional free air thermal current
10 A IEC 60947-5-1
[Ui] rated insulation voltage
300 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
4 kV IEC 60947-1
[Ie] rated operational current
Mounting of block
Front mounting
Device presentation
Basic element
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
1
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.