Single contact block, Harmony XB4, silver alloy, screw clamp terminal, late break, 1NC
SKU: ZBE202
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony ZB, single contact block for staggered late break contact uses screw-clamp terminals. It is compatible with Harmony XB4 and XB5 control and signaling units. This contact block, uses for staggered late break contact operation, allows fast and easy replacement and configuration of specific control and signaling products. It is easily installed and replaced on XB4 and XB5 control and signalling units and connects to control circuits with screw-clamp connections. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. 1 million cycle high endurance under 6A load allows less maintenance and damage in your installation. It has clear color scheme for NO and NC contact block types. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Main
Range of Product
Product or Component Type
Contact block
Device short name
ZBE
Sale per indivisible quantity
5
IP degree of protection
IP20 IEC 60529
Contact operation
Late-break
Contact block type
Single
Contacts usage
Staggered contacts
Connections - terminals
Complementary
Product Weight
0.024 lb(US) (0.011 kg)
Contacts type and composition
1 NC
Positive opening
With IEC 60947-5-1 appendix K
Operating travel
Operating force
2 N NC changing electrical state
Mechanical durability
10000000 cycles
Tightening torque
7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1
Shape of screw head
Contacts material
Silver alloy (Ag/Ni)
Short-circuit protection
10 A cartridge fuse gG IEC 60947-5-1
[Ith] conventional free air thermal current
10 A IEC 60947-5-1
[Ui] rated insulation voltage
600 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-1
[Ie] rated operational current
Electrical durability
Mounting of block
Front mounting
Electrical composition code
Environmental footprint
Total lifecycle Carbon footprint
0.1 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Use Better
Materials and Substances
Average percentage of recycled plastic content
23 %
Average percentage of recycled metal content
13 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
98
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.